SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
| Address Offset | 0x0000 0000 | ||
| Physical Address | 0x4AE0 7900 | Instance | EMU_PRM |
| Description | This register controls the EMU power state to reach upon a domain sleep transition | ||
| Type | R | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | EMU_BANK_ONSTATE | RESERVED | POWERSTATE | ||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:18 | RESERVED | R | 0x0 | |
| 17:16 | EMU_BANK_ONSTATE | EMU memory state when domain is ON. | R | 0x3 |
| 0x3: Memory bank is on when the domain is ON. | ||||
| 15:2 | RESERVED | R | 0x0 | |
| 1:0 | POWERSTATE | Power state control | R | 0x0 |
| 0x0: OFF state |
| Power Management Functional Description |
| PRCM Register Manual |
| Address Offset | 0x0000 0004 | ||
| Physical Address | 0x4AE0 7904 | Instance | EMU_PRM |
| Description | This register provides a status on the EMU domain current power state. [warm reset insensitive] | ||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | LASTPOWERSTATEENTERED | RESERVED | INTRANSITION | RESERVED | EMU_BANK_STATEST | RESERVED | LOGICSTATEST | POWERSTATEST | |||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:26 | RESERVED | R | 0x0 | |
| 25:24 | LASTPOWERSTATEENTERED | Last low power state entered. Set to 0x3 upon write of the same only. This register is intended for debug purpose only. | RW | 0x0 |
| 0x0: Power domain was previously OFF | ||||
| 0x1: Reserved | ||||
| 0x2: Reserved | ||||
| 0x3: Power domain was previously ON-ACTIVE | ||||
| 23:21 | RESERVED | R | 0x0 | |
| 20 | INTRANSITION | Domain transition status | R | 0x0 |
| 0x0: No on-going transition on power domain | ||||
| 0x1: Power domain transition is in progress. | ||||
| 19:6 | RESERVED | R | 0x0 | |
| 5:4 | EMU_BANK_STATEST | EMU memory bank state status | R | 0x3 |
| 0x0: Memory is OFF | ||||
| 0x1: Reserved | ||||
| 0x2: Reserved | ||||
| 0x3: Memory is ON It is supplied by WKUP LDO | ||||
| 3 | RESERVED | R | 0x0 | |
| 2 | LOGICSTATEST | Logic state status | R | 0x1 |
| 0x0: Reserved | ||||
| 0x1: Logic in domain is ON | ||||
| 1:0 | POWERSTATEST | Current power state status | R | 0x3 |
| 0x0: Power domain is OFF | ||||
| 0x1: Reserved | ||||
| 0x2: Reserved | ||||
| 0x3: Power domain is ON-ACTIVE |
| Power Management Functional Description |
| PRCM Register Manual |
| Address Offset | 0x0000 0024 | ||
| Physical Address | 0x4AE0 7924 | Instance | EMU_PRM |
| Description | This register contains dedicated DEBUGSS context statuses. [warm reset insensitive] | ||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | LOSTMEM_EMU_BANK | RESERVED | LOSTCONTEXT_DFF | ||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:9 | RESERVED | R | 0x0 | |
| 8 | LOSTMEM_EMU_BANK | Specify if memory-based context in EMU_BANK memory bank has been lost due to a previous power transition or other reset source. | RW | 0x1 |
| 0x0: Context has been maintained | ||||
| 0x1: Context has been lost | ||||
| 7:1 | RESERVED | R | 0x0 | |
| 0 | LOSTCONTEXT_DFF | Specify if DFF-based context has been lost due to a previous power transition or other reset source. (set upon assertion of EMU_RST signal) | RW | 0x1 |
| 0x0: Context has been maintained | ||||
| 0x1: Context has been lost |
| Power Management Functional Description |
| PRCM Register Manual |