SPRUHX5I August 2014 – May 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
The RJUST bits (see Table 20-32) determine whether data received by the McBSP is sign-extended and how the data is justified.
| Register | Bit | Name | Function | Type | Reset Value | |
|---|---|---|---|---|---|---|
| SPCR1 | 14-13 | RJUST | Receive sign-extension and justification mode | R/W | 00 | |
| RJUST = 00 | Right justify data and zero fill MSBs in DRR[1,2] | |||||
| RJUST = 01 | Right justify data and sign extend the data into the MSBs in DRR[1,2] | |||||
| RJUST = 10 | Left justify data and zero fill LSBs in DRR[1,2] | |||||
| RJUST = 11 | Reserved | |||||