SPRUHX5I August 2014 – May 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
The sample rate generator can produce a clock signal (CLKG) for use by the receiver, the transmitter, or both, but CLKG is derived from an input clock. Table 20-45 shows the four possible sources of the input clock. For more details on generating CLKG, see Section 20.4.1.1.
| Register | Bit | Name | Function | Type | Reset Value | |
|---|---|---|---|---|---|---|
| PCR | 7 | SCLKME | Sample rate generator clock mode | R/W | 0 | |
| SRGR2 | 13 | CLKSM | R/W | 1 | ||
| SCLKME = 0 | Reserved | |||||
| CLKSM = 0 | ||||||
| SCLKME = 0 | Sample rate generator clock derived from LSPCLK (default) | |||||
| CLKSM = 1 | ||||||
| SCLKME = 1 | Sample rate generator clock derived from MCLKR pin | |||||
| CLKSM = 0 | ||||||
| SCLKME = 1 | Sample rate generator clock derived from MCLKX pin | |||||
| CLKSM = 1 | ||||||