SPRUHX5I August 2014 – May 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
Table 20-69 shows which register bits set the Transmit Clock Polarity.
| Register | Bit | Name | Function | Type | Reset Value | |
|---|---|---|---|---|---|---|
| PCR | 1 | CLKXP | Transmit clock polarity | R/W | 0 | |
| CLKXP = 0 | Transmit data sampled on rising edge of CLKX. | |||||
| CLKXP = 1 | Transmit data sampled on falling edge of CLKX. | |||||