SPRUHX5I August 2014 – May 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
Figure 19-9 shows an example of a data transfer on the I2C bus. The I2C module supports 1 to 8-bit data values. In Figure 19-9, 8-bit data is transferred. Each bit put on the SDA line equates to 1 pulse on the SCL line, and the values are always transferred with the most significant bit (MSB) first. The number of data values that can be transmitted or received is unrestricted. The serial data format used in Figure 19-9 is the 7-bit addressing format. The I2C module supports the formats shown in Figure 19-10 through Figure 19-12 and described in the paragraphs that follow the figures.
Figure 19-9 I2C
Module Data Transfer (7-Bit Addressing with 8-bit Data Configuration
Shown)