SPRU513Y August 2001 – June 2022 SM320F28335-EP
Table 15-1 is an alphabetical listing of the symbolic debugging directives. For information on the C/C++ compiler, refer to the TMS320C28x Optimizing C/C++ Compiler User's Guide.
| Label | Directive | Arguments |
|---|---|---|
| .dwattr | DIE label ,DIE attribute name (DIE attribute value )[,DIE attribute name (attribute value ) [, ...] | |
| .dwcfi | call frame instruction opcode[,operand[,operand]] | |
| CIE label | .dwcie | version , return address register |
| .dwendentry | ||
| .dwendtag | ||
| .dwfde | CIE label | |
| .dwpsn | " filename", line number, column number | |
| DIE label | .dwtag | DIE tag name ,DIE attribute name (DIE attribute value )[,DIE attribute name (attribute value ) [, ...] |