• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Small Body nFBGA Packages

    • SPRACY2 May   2021 TMUX646

       

  • CONTENTS
  • SEARCH
  • Small Body nFBGA Packages
  1.   Trademarks
  2. 1Small Body nFBGA Package Details
  3. 2PCB Design Guidelines
  4. 3Packaging Tape and Reel
  5. 4Thermal Modeling
  6. 5Board Level Reliability
  7.   A Frequently Asked Questions
    1.     A.1 Small Body nFBGA Package Questions
  8.   B Package Data Sheets
  9. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

APPLICATION NOTE

Small Body nFBGA Packages

Trademarks

All trademarks are the property of their respective owners.

1 Small Body nFBGA Package Details

Figure 1-1 shows the structure of TI’s small body nFBGAs. Structure is nearly identical to that of the standard nFBGA shown in the Structure of TI's nFBGA Package image in nFBGA Packaging. The major difference is the package thickness. Standard nFBGAs have a thickness of ~1 mm while the small body variants can range from 0.45 mm - 1 mm. This is achieved by using a thinner substrate material and die attach film instead of epoxy.

Package stack up can be minimized even further by using solder bumps rather than the standard BGA solder balls. The reduced height of the bumps allows the smallest possible package height while offering exceptional board level reliability performance. The package seating height will be dependent upon the solder paste volume and land pad design. Table 1-1 lists all of TIs small body nFBGA packages.

GUID-20210428-CA0I-CV2X-GBZV-WLW7ZXW8NKWQ-low.gif Figure 1-1 Structure of TI’s Small Body nFBGAs
Table 1-1 Small Body nFBGA Package Dimensions
NMB ZWA NMN NME ZEC
Total Number of Balls 8 11 12 20 36
*Length (L) (mm) 2 2 2 2.5 2.45
*Width (W) (mm) 2 1.4 2.5 3 2.45
Max Thickness (T) (mm) 1.00 0.45 1.00 0.80 0.65
Pitch (mm) 0.5 0.5 0.5 0.5 0.4
Ball Diameter (mm) 0.30 0.25 0.30 0.30 0.25
Total Balls in Width 3 3 4 5 6
Total Balls in Length 3 4 3 4 6

2 PCB Design Guidelines

The PCB design guidelines outlined in the Conductor Width/Spacing section of nFBGA Packaging are still applicable to small body nFBGAs. Figure 2-1, Table 2-1 and Table 2-2 outline examples of specific pad, trace, and width dimensions for small body packages.

GUID-20210428-CA0I-QS48-VF9G-WKGJWQZF5QNK-low.png Figure 2-1 Solder Pad and Trace Dimensions
Table 2-1 Sample Small Body nFBGA Solder Pad Details
Solder Mask Defined Pad (SMD) Non-Solder Mask Defined Pad (SMD)
Package Designator Copper Pad (A) Solder Mask Opening (B) Copper Pad (C) Solder Mask Opening (D)
ZWA 0.35 mm 0.25 mm 0.25 mm 0.35 mm
ZEC 0.30 mm 0.23 mm 0.23 mm 0.30 mm
Table 2-2 Trace Width Spacing Examples
Pitch (mm) Metal Diameter (“A” or ”C”) Trace Width/ Spacing
(“S” or “T”)
SMD pad 0.40 0.35 0.05
0.50 0.10
NSMD Pad 0.40 0.25 0.08
0.50 0.13

TI recommends the use of type 3 or finer solder paste when mounting nFBGA. The use of paste offers the following advantages:

  • It acts as a flux to aid wetting of the solder ball to the PCB land.
  • The adhesive properties of the paste will hold the component in place during reflow.
  • Paste contributes to the final volume of solder in the joint, and thus allows this volume to be varied to give an optimum joint.
  • Paste selection is normally driven by overall system assembly requirements. In general, the "noclean" compositions are preferred due to the difficulty in cleaning under the mounted components.

TI recommends a pressure safety zone in mounting the nFBGA package. Recommended force should be controlled to 5N maximum for static and 2.5N for impact.

3 Packaging Tape and Reel

The packaging method depicted in the Recommended Reflow Profile of Eutectic SnPb nFBGA Package image in nFBGA Packaging is the same for small body packages,however, the dimensions need to be reduced according to the package size. Table 3-1 gives examples dimensions for a few of the small body nFBGAs already have in production.

Table 3-1 Sample Small Body nFBGA Tape Dimensions
PKG Tape Width PocketPitch (P) Pocket Width (A0) Pocket Length (B0) PocketDepth (K) SPQ/MOQ
ZEC 12 4 2.8 2.8 0.8 2500
ZWA 8 4 1.6 2.2 0.55 2500
NMN 8 4 2.3 2.8 1.15 2500
NME 12 4 2.85 3.4 1.34 2500

4 Thermal Modeling

The thermal modeling process outlined in the Solder Ball Collapse image in nFBGA Packaging is applicable to both standard and small body nFBGAs. The results for some of TI’s smaller nFBGA packages are listed in Table 4-1.

Table 4-1 Sample Small Body nFBGA Thermal Modeling Results
Package ZEC ZWA NMN NME
DieSize (mm) 1.565 x0.800 0.998 x0.628 1.468 x0.926 1.834 x1.88
ϴJA (°C/W) 111.7 181.4 134.3 131.4
ϴJC (°C/W) 49.2 136.7 90.7 56.5

5 Board Level Reliability

There is little difference between the structure of TIs standard and small body nFBGAs. However, small body nFBGA are subjected to rigorous reliability testing to ensure that the minor design differences do not impact reliability, especially BLR. Table 5-1 shows some of the BLR temperature cycle results for some of TI’s small body nFBGA packages

Table 5-1 BLR Temperature Cycle Results
Conditions (With Solder Paste) Failures/Sample Size
Requirements Extended Range
Package TI Mfg. Site Body Pitch Die Temp. 500 800 1000 1500 2000 2500 3000
Test Site (mm) (mm) (mm) Cycle
(°C)
(Cycles) (Cycles)
ZWA 11 balls TIPI 2 x 1.4 0.5 1.0x0.6 -40/85 0/33 0/33 0/33 0/33 0/33 0/33 0/33
ZEC 36 balls TIPI 2.45 x 2.45 0.4 1.6x0.8 -40/125 TBD TBD TBD TBD TBD TBD TBD

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale