SNVU838A October   2022  – November 2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 LMR51450 Synchronous Step-Down Voltage Converter
    2. 1.2 LMR51450 Evaluation Module
  4. 2Quick Start
  5. 3Detailed Descriptions
    1. 3.1 Connectors
    2. 3.2 Jumpers
  6. 4Schematic
  7. 5Board Layout
  8. 6Bill of Materials
  9. 7Revision History

Quick Start

  1. Connect the voltage supply between the VIN and GND connectors or between VIN_EMI and GND of J5 to include the on-board input filter in the input path. Use short and thick gauge wires to minimize inductance and IR drop. Note that sense points for VIN and VOUT are provided.
  2. Connect the load of the converter between VOUT and GND connectors using short and thick wires.
  3. Set the supply voltage at an appropriate level between 7 V to 36 V. The 7 V minimum ensures enough head room for VOUT to equal 5 V at a 5-A load current. Set the current limit of the supply to an appropriate level to supply needed current and protection.
  4. Turn on the power supply. With the default configuration, the EVM powers up and provides VOUT = 5 V.
  5. Monitor the output voltage with sense points. The maximum load current must be 5 A with the LMR51450. Note that the maximum output current need to derate if ambient temperature is high, especially if device is operated at higher frequency, for example, 1 MHz.

See Figure 2-1 for connector locations.

GUID-20220920-SS0I-ZLDT-XCCB-C39QRCFLQR9T-low.png Figure 2-1 Top View of LMR51450 EVM
GUID-B5F70B40-D946-48A4-8F46-18A24BA14C02-low.gif