SNVU826 August   2022

 

  1.   LM5168PEVM EVM User Guide
  2.   Trademarks
  3. 1General TI High Voltage Evaluation User Safety Guidelines
  4. 2EVM Characteristics
  5. 3LM5168PEVM Evaluation Module
    1. 3.1 Quick Start Procedure
    2. 3.2 Detailed Descriptions
  6. 4Schematic
  7. 5PCB Layout
  8. 6Bill of Materials
  9. 7Performance Curves

Quick Start Procedure

  1. Connect the input voltage supply to the VIN connector (+ and –).
  2. Connect the load to the VOUT connector (+ and –).
  3. Set the input supply voltage to an appropriate level between 20 V to 115 V.
  4. Turn on the power supply. The EVM powers up and provides VOUT = 12 V.

See Figure 3-1 for the location of the connectors.

GUID-B6AA0663-4BE8-4659-B5DB-EB0328053CDD-low.gif
Figure 3-1 LM5168PEVM Top View