SNVU762 May   2021 LP5860

 

  1.   1
  2.   2
  3.   3
    1.     4
    2.     5
  4.   6
    1.     7
    2.     8
    3.     9
    4.     10
    5.     11
  5.   12
    1.     13
    2.     14
    3.     15

Register Map Page

Figure 3-13 illustrates how all registers are displayed in the register map page, where register address, value, and description are provided. Modify every register value by writing a HEX value directly into the Value column, or by double-clicking the corresponding single bit in the Bits column to flip the value. The modified value is effective immediately if Immediate Write is selected from the drop-down menu at the top right. When Deferred Write is selected, the modified value does not take effect until the user clicks the WRITE REGISTER button.

When Auto Read is enabled, the value of all registers is read automatically and the interval for every read cycle can also be set. When Auto Read is off, click Read Register to read the value from the selected register, and click Read all Registers to read all registers manually.

GUID-20210507-CA0I-DS1L-KWZR-5PBTDGVSZDRQ-low.svg Figure 3-13 Register Map Page