SNAK010 April   2022 ADC128S102-SEP

 

  1.   Trademarks
  2. 1Device Information
    1. 1.1 Device Details
  3. 2Total Dose Test Setup
    1. 2.1 Test Overview
    2. 2.2 Test Description and Facilities
    3. 2.3 Test Setup Details
      1. 2.3.1 Biased
    4. 2.4 Test Configuration and Condition
  4.   A Total Ionizing Dose HDR Report Appendix

Test Overview

The ADC128S102PW-SEP was tested according to MIL-STD-883, test method 1019. For this test, the product was irradiated up to the target radiation level and then put through full electrical parametric testing on the production automated test equipment (ATE). The device was fully functional.