SLVUDR5A July 2026 – July 2026 LM851772-Q1
| Parameter | Value |
|---|---|
| Input voltage | 9.0V to 60V |
| Output voltage | 5V to 36V 5V to 48V (Vin > 16V) |
| Maximum output current | 5A |
| Default switching frequency | 320kHz |
| Operating temperature | 25°C |
| Board size (four layers) | 4.1 inch × 3.6 inch |