SLVUDR5A July 2026 – July 2026 LM851772-Q1
| Reference Designator | Description |
|---|---|
| TP1 | ISNSP test point |
| TP2 | ISNSN test point |
| TP3 (VIN) | Input voltage positive test point |
| TP4 | AGND test point |
| TP5 | SW1 |
| TP6 | SW2 |
| TP7 | AGND test point |
| TP8 (GND) | Input voltage return test point |
| TP9 | VCC2 test point |
| TP10 | VCC1 test point |
| TP11 | nRST test point |
| TP12 | COMP test point |
| TP13 | SS/ATRK test point |