SLVUDR5A July 2026 – July 2026 LM851772-Q1
| Designator | Quantity | Value | Part Number | Manufacturer | Description |
|---|---|---|---|---|---|
| C1, C2, C12, C28 | 4 | 0.1uF | CGA3E3X7S2A104K080AB | TDK | CAP, CERM, 0.1uF, 100V, +/- 10%, X7S, AEC-Q200 Grade 1, 0603 |
| C3, C5, C6, C9, C14, C20, C21, C22, C40 | 9 | 10µF | CGA6P1X7R2A106K250AC | TDK | 10µF ±10% 100V Ceramic Capacitor X7R 1210 (3225 Metric) |
| C4, C7, C23 | 3 | 27µF | A768KE276M1JLAE054 | KEMET | Cap Aluminum Polymer 27uF 63V 20% Solder Cylindrical 54m Ohm 1175mA 2000 hr 125°C T/R |
| C8, C10, C13 | 3 | GRM188R72A104KA35D | Murata | 0.1µF ±10% 100V Ceramic Capacitor X7R 0603 (1608 Metric) | |
| C11 | 1 | 0.1uF | GCJ188R72A104KA01D | MuRata | CAP, CERM, 0.1uF, 100V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
| C15, C16, C29 | 3 | 0.1uF | GRM155R62A104KE14D | MuRata | CAP, CERM, 0.1uF, 100V, +/- 10%, X5R, 0402 |
| C17, C18, C19 | 3 | 27µF | PCR1K270MCL1GS | Nichicon | 27µF 80V Aluminum - Polymer Capacitors Radial, Can - SMD 38mOhm 4000 Hrs @ 125°C |
| C24 | 1 | 0.1uF | GRM155R71H104ME14D | MuRata | CAP, CERM, 0.1uF, 50V, +/- 20%, X7R, 0402 |
| C25 | 1 | 270pF | GRM1555C1H271JA01D | MuRata | CAP, CERM, 270pF, 50V, +/- 5%, C0G/NP0, 0402 |
| C26, C27 | 2 | 22µF | GRT188R61A226ME13D | Murata | Multi-Layer Ceramic Capacitor 22uF 10V X5R ±20% 0603 Paper T/R |
| C30 | 1 | 680pF | 08051A681JAT2A | AVX | CAP, CERM, 680pF, 100V, +/- 5%, C0G/NP0, 0805 |
| C31, C33 | 2 | 0.1uF | GCM155R71H104KE02D | MuRata | CAP, CERM, 0.1uF, 50V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 |
| C32 | 1 | 1000pF | C0805C102J1GACTU | Kemet | CAP, CERM, 1000pF, 100V, +/- 5%, C0G/NP0, 0805 |
| C34 | 1 | 220pF | 06035A221FAT2A | AVX | CAP, CERM, 220pF, 50V, +/- 1%, C0G/NP0, 0603 |
| C36 | 1 | 0.012uF | C0603C123K5RACTU | Kemet | CAP, CERM, 0.012µF, 50V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
| C37 | 1 | 0.02uF | CC0603KRX7R9BB203 | Yageo | CAP, CERM, 0.02µF, 50V,+/- 10%, X7R, 0603 |
| C38 | 1 | 4700pF | 06031C472JAT2A | AVX | CAP, CERM, 4700pF, 100V, +/- 5%, X7R, 0603 |
| C39 | 1 | 0.047uF | 06035C473JAT2A | AVX | CAP, CERM, 0.047µF, 50V,+/- 5%, X7R, 0603 |
| C41 | 1 | 10µF | C3225X7R2A106K250AC | TDK | 10µF ±10% 100V Ceramic Capacitor X7R 1210 (3225 Metric) |
| C43, C44 | 2 | 680pF | C0603C681J5GACTU | Kemet | CAP, CERM, 680pF, 50V, +/- 5%, C0G/NP0, 0603 |
| D1 | 1 | BAS70-04E3-18 | Vishay | Diode Array 1 Pair Series Connection Schottky 70V 200mA (DC) Surface Mount TO-236-3, SC-59, SOT-23-3 | |
| D2, D3 | 2 | 48V | SMBJ48A-13F | Diodes Inc. | Diode, TVS, Uni, 48V, 77.4Vc, SMB |
| J1, J2, J5, J6 | 4 | 108-0740-001 | Cinch Connectivity | Standard Banana Jack, Uninsulated, 15A | |
| J3, J4 | 2 | 61300611121 | Wurth Elektronik | Header, 2.54mm, 6x1, Gold, TH | |
| J7 | 1 | SSW-105-02G-D-RA | Samtec | 10 Position Receptacle Connector 0.100" (2.54mm) Through Hole, Right Angle Gold | |
| J8 | 1 | N2510-6002-RB | 3M | Header (shrouded), 100mil, 5x2, High-Temperature, Gold, TH | |
| J9 | 1 | XT30PW-F | Amass | Socket, DC supply, XT30, female, PIN: 2, on PCBs, THT, yellow, 15A | |
| J10 | 1 | XT30PW-M | Amass | Socket, DC supply, XT30, male, PIN: 2, on PCBs, THT, yellow, 15A, 500V | |
| J11, JP6, JP8, JP10, JP11, JP12 | 6 | 61300211121 | Wurth Elektronik | Header, 2.54mm, 2x1, Gold, TH | |
| JP1, JP3, JP4, JP5, JP7, JP9 | 6 | 61300311121 | Wurth Elektronik | Header, 2.54mm, 3x1, Gold, TH | |
| JP2 | 1 | 61300511121 | Wurth Elektronik | Header, 2.54mm, 5x1, Gold, TH | |
| L1 | 1 | 4.7uH | 74439370047 | Wurth Elektronik | Inductor, Shielded, Metal Composite, 4.7µH, 17A, 0.00385ohm, SMD |
| Q1, Q2 | 2 | IAUCN08S7L033ATMA1 | Infineon | MOSFET N-Channel 80V 130A (Tj) 118W (Tc) Surface Mount PG-TDSON-8-34 | |
| Q3, Q3A, Q4(1) | 3 | ISC0703NLSATMA1 | Infineon | MOSFET N-Channel 60V 23A (Ta), 135A (Tc) 3W (Ta), 100W (Tc) Surface Mount PG-TDSON-8 | |
| Q5 | 1 | 60V | CSD18540Q5B | Texas Instruments | MOSFET, N-CH, 60V, 100A, DNK0008A (VSON-CLIP-8) |
| R1 | 1 | 5.10k | RC0603FR-075K1L | Yageo | RES, 5.10k, 1%, 0.1W, 0603 |
| R2, R5, R9, R10, R15, R16, R20, R24, R27, R44 | 10 | 0 | RMCF0603ZT0R00 | Stackpole Electronics Inc | RES, 0, 1%, 0.1W, AEC-Q200 Grade 0, 0603 |
| R3 | 1 | 10m | KRL2012E-C-R010F-T05 | Susumu | 10 mOhms ±1% 1W Chip Resistor Wide 0805 (2012 Metric), 0508 Automotive AEC-Q200, Current Sense Metal Foil |
| R4, R6 | 2 | 5m | KRL2012E-M-R005F-T5 | Susumu | 5 mOhms ±1% 1W Chip Resistor Wide 0805 (2012 Metric), 0508 Automotive AEC-Q200, Current Sense Metal Foil |
| R13, R14, R28 | 3 | 3 | CRCW06033R00JNEA | Vishay-Dale | RES, 3.0, 5%, 0.1W, AEC-Q200 Grade 0, 0603 |
| R17, R18 | 2 | 10 | CRCW060310R0FKEAHP | Vishay-Dale | RES, 10.0, 1%, 0.25W, AEC-Q200 Grade 0, 0603 |
| R21 | 1 | 75.0k | RC0603FR-0775KL | Yageo | RES, 75.0k, 1%, 0.1W, 0603 |
| R22 | 1 | 12.7k | RC0603FR-0712K7L | Yageo | RES, 12.7k, 1%, 0.1W, 0603 |
| R23, R26 | 2 | 3 | CRCW12063R00JNEA | Vishay-Dale | RES, 3.0, 5%, 0.25W, AEC-Q200 Grade 0, 1206 |
| R25 | 1 | 10.0k | RT0603BRD0710KL | Yageo America | RES, 10.0k, 0.1%, 0.1W, 0603 |
| R29 | 1 | 7.15k | CRCW06037K15FKEA | Vishay-Dale | RES, 7.15k, 1%, 0.1W, AEC-Q200 Grade 0, 0603 |
| R31 | 1 | 97.6k | RC0603FR-0797K6L | Yageo | RES, 97.6k, 1%, 0.1W, 0603 |
| R32, R33 | 2 | 3.9 | CRCW06033R90JNEA | Vishay-Dale | RES, 3.9, 5%, 0.1W, AEC-Q200 Grade 0, 0603 |
| R34 | 1 | 20.0k | CRCW060320K0FKEA | Vishay-Dale | RES, 20.0k, 1%, 0.1W, AEC-Q200 Grade 0, 0603 |
| R35 | 1 | 390k | RC0603FR-07390KL | Yageo | RES, 390k, 1%, 0.1W, 0603 |
| R37 | 1 | 20.5k | CRCW060320K5FKEA | Vishay-Dale | RES, 20.5 k, 1%, 0.1W, AEC-Q200 Grade 0, 0603 |
| R43 | 1 | 10.0k | TNPW060310K0BEEA | Vishay-Dale | RES, 10.0k, 0.1%, 0.1W, AEC-Q200 Grade 1, 0603 |
| RT1 | 1 | 10k | TMP6131DECR | Texas Instruments | ±1% tolerance 10kΩ linear thermistor available in 0402 and 0603 package options 2X1SON -40 to 125 |
| U1 | 1 | LM851772QRHARQ1 | Texas Instruments | 80V VIN 4 Switch Buck-Boost Controller with I2C | |
| C35 | 0 | 56pF | 06035A560FAT2A | AVX | CAP, CERM, 56pF, 50V, +/- 1%, C0G/NP0, 0603 |
| C42 | 0 | 4700pF | C0603C472K5RACTU | Kemet | CAP, CERM, 4700pF, 50V, +/- 10%, X7R, 0603 |
| Q1A | 0 | IAUCN08S7L033ATMA1 | Infineon | MOSFET N-Channel 80V 130A (Tj) 118W (Tc) Surface Mount PG-TDSON-8-34 | |
| R7, R11, R36, R38 | 0 | 0 | RMCF0603ZT0R00 | Stackpole Electronics Inc | RES, 0, 1%, 0.1W, AEC-Q200 Grade 0, 0603 |
| R8 | 0 | 10 | RC0603FR-0710RL | Yageo | RES, 10.0, 1%, 0.1W, 0603 |
| R12 | 0 | 82.0k | RC0603FR-0782KL | Yageo | RES, 82.0k, 1%, 0.1W, 0603 |
| R19 | 0 | 4.30k | RC0603FR-074K3L | Yageo | RES, 4.30k, 1%, 0.1W, 0603 |
| R30 | 0 | 40.2k | CRCW060340K2FKEA | Vishay-Dale | RES, 40.2k, 1%, 0.1W, AEC-Q200 Grade 0, 0603 |
| R39, R40 | 0 | 2.00k | RC0603FR-072KL | Yageo | RES, 2.00k, 1%, 0.1W, 0603 |
| R41 | 0 | 3.83k | CRCW06033K83FKEA | Vishay-Dale | RES, 3.83k, 1%, 0.1W, AEC-Q200 Grade 0, 0603 |
| R42 | 0 | 8.25k | RC0603FR-078K25L | Yageo | RES, 8.25k, 1%, 0.1W, 0603 |
NOTE: EVM Rev B updates: