SLVUBI2A July   2018  – October 2020

 

  1.   Trademarks
  2. Introduction
  3. Requirements
  4. Operation Instructions
    1. 3.1 Configuring the USB to I2C Adapter
    2. 3.2 Regulator Input Supplies and Features
      1. 3.2.1 Buck 1 Input Supply
      2. 3.2.2 Mid-Vin Buck1 Features
      3. 3.2.3 Buck 2 Input Supply
      4. 3.2.4 Buck 3 Input Supply
      5. 3.2.5 Low-Vin Buck2 and Buck3 Features
      6. 3.2.6 LDO Input Supply
      7. 3.2.7 Low Noise LDO Features
    3. 3.3 Selecting the Logic Supply Voltage
  5. EVM Configurations
  6. Test Points
    1. 5.1 Voltage Test Points
  7. Graphical User Interface
    1. 6.1 TPS650330-Q1 EVM Debugging
      1. 6.1.1 I2C Communication Port and Adapter Debugging
      2. 6.1.2 Updating MCU Firmware
    2. 6.2 Navigating the GUI
      1. 6.2.1 Home
      2. 6.2.2 Block Diagram
      3. 6.2.3 Registers
      4. 6.2.4 Device Configuration
        1. 6.2.4.1 Using Device Configuration to Define Spin Settings
        2. 6.2.4.2 Configuring the Power Sequence
      5. 6.2.5 Re-Program PMIC
    3. 6.3 In-Circuit Programming
  8. Typical Performance Plots
    1. 7.1 Power Sequence Plots
    2. 7.2 Load Transient Plots
    3. 7.3 Output Voltage Ripple Plots
    4. 7.4 Efficiency Plots
    5. 7.5 LDO Output Noise
  9. TPS650330-Q1 EVM Schematic
  10. TPS650330-Q1 EVM PCB Layers
  11. 10TPS650330-Q1 EVM Bill of Materials
  12. 11TPS650330-Q1 Silicon Revision Changes
  13. 12Revision History

TPS650330-Q1 EVM User's Guide

The TPS650330-Q1 EVM is an evaluation board for the TPS65033x-Q1 Power Management Integrated Circuits (PMICs). The EVM includes an onboard USB-to-I2C adapter, power terminals and jumpers for all DC regulator inputs and outputs, and test points for common measurements.