SLVU767A August 2012 – October 2021
The TPS542951 is a dual, adaptive on-time, D-CAP2™-mode, synchronous buck converter requiring a low, external component count. The D-CAP2 control circuit is optimized for low-ESR output capacitors such as POSCAP, SP-CAP, or ceramic types and features fast transient response with no external compensation. The switching frequency is internally set at a nominal of 700 kHz. The high-side and low-side switching MOSFETs are incorporated inside the TPS542951 package along with the gate drive circuitry. The low, drain-to-source on-resistance of the MOSFETs allows the TPS542951 to achieve high efficiencies and helps keep the junction temperature low at high-output currents. The TPS542951 also features auto-skip Eco-mode operation for improved light-load efficiency. The TPS542951 dual DC/DC synchronous converter is designed to provide up to 3 A output on CH1 and 3 A output on CH2 from an input voltage source of 4.5 V to 18 V. The output voltage range is from 0.76 V to 7 V. Rated input voltage and output current range for the evaluation module are given in Table 1-1.
The TPS542951 EVM evaluation module is a dual, synchronous buck converter providing 3.3 V at 2 A on CH1 and 1.5 V at 3 A on CH2 from 5 V to 18 V input. This user’s guide describes the TPS542951 EVM performance.
Throughout the document, x means 1 or 2, for example, VFBx means VFB1 or VFB2.
| TPS542951EVM | Input Voltage Range | Output Voltage | Output Current Range |
|---|---|---|---|
| CH1 | VIN1 = 6 V to 18 V | 3.3 V | 0 A to 2 A |
| CH2 | VIN2 = 5 V to 18 V | 1.5 V | 0 A to 3 A |