SLVS841F November 2008 – August 2016 TPS2552 , TPS2552-1 , TPS2553 , TPS2553-1
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Voltage range on IN, OUT, EN or EN, ILIM, FAULT | –0.3 | 7 | V | ||
| Voltage range from IN to OUT | –7 | 7 | V | ||
| IO | Continuous output current | Internally Limited | |||
| Continuous total power dissipation | See the Thermal Information | ||||
| Continuous FAULT sink current | 0 | 25 | mA | ||
| ILIM source current | 0 | 1 | mA | ||
| TJ | Maximum junction temperature | –40 | 150 | °C | |
| Tstg | Storage temperature | –65 | 150 | °C | |
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V | |
| Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 | ||||
| IEC 61000-4-2 contact discharge(3) | ±8000 | ||||
| IEC 61000-4-2 air-gap discharge(3) | ±15000 | ||||
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VIN | Input voltage, IN | 2.5 | 6.5 | V | ||
| VEN | Enable voltage | TPS2552/52-1 | 0 | 6.5 | V | |
| VEN | Enable voltage | TPS2553/53-1 | 0 | 6.5 | V | |
| VIH | High-level input voltage on EN or EN | 1.1 | V | |||
| VIL | Low-level input voltage on EN or EN | 0.66 | ||||
| IOUT | Continuous output current, OUT | –40 °C ≤ TJ ≤ 125 °C | 0 | 1.2 | A | |
| –40 °C ≤ TJ ≤ 105 °C | 0 | 1.5 | ||||
| RILIM | Current-limit threshold resistor range (nominal 1%) from ILIM to GND | 15 | 232 | kΩ | ||
| IO | Continuous FAULT sink current | 0 | 10 | mA | ||
| Input de-coupling capacitance, IN to GND | 0.1 | µF | ||||
| TJ | Operating virtual junction temperature(1) | IOUT ≤ 1.2 A | –40 | 125 | °C | |
| IOUT ≤ 1.5 A | –40 | 105 | ||||
| THERMAL METRIC(1) | TPS2552 | TPS2553 | UNIT | |||
|---|---|---|---|---|---|---|
| DBV (SOT-23) | DRV (WSON) | DBV (SOT-23) | DRV (WSON) | |||
| 6 PINS | 6 PINS | 6 PINS | 6 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 182.6 | 72 | 182.6 | 72 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 122.2 | 85.3 | 122.2 | 85.3 | °C/W |
| RθJB | Junction-to-board thermal resistance | 29.4 | 41.3 | 29.4 | 41.3 | °C/W |
| ψJT | Junction-to-top characterization parameter | 20.8 | 1.7 | 20.8 | 1.7 | °C/W |
| ψJB | Junction-to-board characterization parameter | 28.9 | 41.7 | 28.9 | 41.7 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | 11.1 | — | 11.1 | °C/W |
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| POWER SWITCH | |||||||||
| rDS(on) | Static drain-source on-state resistance | DBV package, TJ = 25°C | 85 | 95 | mΩ | ||||
| DBV package, –40°C ≤TJ ≤125°C | 135 | ||||||||
| DRV package, TJ = 25°C | 100 | 115 | |||||||
| DRV package, –40°C ≤TJ ≤105°C | 140 | ||||||||
| DRV package, –40°C ≤TJ ≤125°C | 150 | ||||||||
| tr | Rise time, output | CL = 1 µF, RL = 100 Ω, (see Figure 20) |
VIN = 6.5 V | 1.1 | 1.5 | ms | |||
| VIN = 2.5 V | 0.7 | 1 | |||||||
| tf | Fall time, output | CL = 1 µF, RL = 100 Ω, (see Figure 20) |
VIN = 6.5 V | 0.2 | 0.5 | ||||
| VIN = 2.5 V | 0.2 | 0.5 | |||||||
| ENABLE INPUT EN OR EN | |||||||||
| Enable pin turn on/off threshold | 0.66 | 1.1 | V | ||||||
| IEN | Input current | VEN = 0 V or 6.5 V, VEN = 0 V or 6.5 V | –0.5 | 0.5 | µA | ||||
| ton | Turnon time | CL = 1 µF, RL = 100 Ω, (see Figure 20) | 3 | ms | |||||
| toff | Turnoff time | CL = 1 µF, RL = 100 Ω, (see Figure 20) | 3 | ms | |||||
| CURRENT LIMIT | |||||||||
| IOS | Current-limit threshold (Maximum DC output current IOUT delivered to load) and Short-circuit current, OUT connected to GND | RILIM = 15 kΩ, –40°C ≤TJ ≤105°C | 1610 | 1700 | 1800 | mA | |||
| RILIM = 20 kΩ | TJ = 25°C | 1215 | 1295 | 1375 | |||||
| –40°C ≤TJ ≤125°C | 1200 | 1295 | 1375 | ||||||
| RILIM = 49.9 kΩ | TJ = 25°C | 490 | 520 | 550 | |||||
| –40°C ≤TJ ≤125°C | 475 | 520 | 565 | ||||||
| RILIM = 210 kΩ | 110 | 130 | 150 | ||||||
| ILIM shorted to IN | 50 | 75 | 100 | ||||||
| tIOS | Response time to short circuit | VIN = 5 V (see Figure 21) | 2 | µs | |||||
| REVERSE-VOLTAGE PROTECTION | |||||||||
| Reverse-voltage comparator trip point (VOUT – VIN) |
95 | 135 | 190 | mV | |||||
| Time from reverse-voltage condition to MOSFET turn off | VIN = 5 V | 3 | 5 | 7 | ms | ||||
| SUPPLY CURRENT | |||||||||
| IIN_off | Supply current, low-level output | VIN = 6.5 V, No load on OUT, VEN = 6.5 V or VEN = 0 V | 0.1 | 1 | µA | ||||
| IIN_on | Supply current, high-level output | VIN = 6.5 V, No load on OUT | RILIM = 20 kΩ | 120 | 140 | µA | |||
| RILIM = 210 kΩ | 100 | 120 | µA | ||||||
| IREV | Reverse leakage current | VOUT = 6.5 V, VIN = 0 V | TJ = 25 °C | 0.01 | 1 | µA | |||
| UNDERVOLTAGE LOCKOUT | |||||||||
| UVLO | Low-level input voltage, IN | VIN rising | 2.35 | 2.45 | V | ||||
| Hysteresis, IN | TJ = 25 °C | 25 | mV | ||||||
| FAULT FLAG | |||||||||
| VOL | Output low voltage, FAULT | I/FAULT = 1 mA | 180 | mV | |||||
| Off-state leakage | V/FAULT = 6.5 V | 1 | µA | ||||||
| FAULT deglitch | FAULT assertion or de-assertion due to overcurrent condition | 5 | 7.5 | 10 | ms | ||||
| FAULT assertion or de-assertion due to reverse-voltage condition | 2 | 4 | 6 | ms | |||||
| THERMAL SHUTDOWN | |||||||||
| Thermal shutdown threshold | 155 | °C | |||||||
| Thermal shutdown threshold in current-limit | 135 | °C | |||||||
| Hysteresis | 10 | °C | |||||||