SLVK300 May   2026 AFE7950-SEP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Introduction
  5. 2Single-Event Effects
  6. 3Device and Test Board Information
  7. 4Irradiation Facility and Setup
  8. 5Test Setup and Procedures
  9. 6Destructive Single-Event Effects (DSEE)
  10. 7Single-Event Effects (SEE)
  11. 8References

Single-Event Effects (SEE)

Single Event Upsets

Deviations in AC performance of the RX channel were used as a figure of merit for SEU. SNR degradation was treated as the main indicator of an upset to the AFE7950-SEP. Prior to an SEU beam run, the AFE7950-SEP was power-cycled, programmed, and baseline FFTs were stored for all RX and TX channels. When the SNR noise floor degraded from the baseline of 100dB, the beam stops and device is re-programmed (no power cycle involved) and have the fluence recorded. To determine the correlation between channels, a snapshot of the status of all the channels was recorded when RX channel 1 recorded an SEU event. Figure 7-1 shows the summary of what other channels failed at end of run.

 State of Channels Post BeamFigure 7-1 State of Channels Post Beam
Table 7-1 SEU Runs

Run Number

Ion

LETEFF (MeV∙cm²/mg)

Fluence (ions/cm2)

Flux (ions/[cm2·s])

Uniformity

Run Time (s)

Cross Section (cm2)

1

Ag

57.73

3.89 × 103

9.71 × 102

40.06

1.31 × 10-4

2

57.73

1.67 × 104

9.58 × 102

174.00

3

57.73

3.79 × 104

9.047 × 102

97.00

418.88

4

57.73

1.97 × 104

8.83 × 102

98.00

223.35

5

57.73

1.47 × 104

9.83 × 102

98.00

149.28

6

57.73

1.02 × 104

8.75 × 102

98.00

117.00

7

57.73

1.13 × 104

1.17 × 102

95.00

96.25

8

57.73

6.67 × 103

1.22 × 102

95.00

54.37

9

57.73

3.98 × 103

1.21 × 102

96.00

32.83

10

57.73

1.46 × 104

1.23 × 102

97.00

118.66

1

Cu

24.54

1.71 × 104

1.25 × 102

92

137.08

6.86 × 10-5

2

24.542.14 × 1041.14 × 102

94

167.9

3

24.542.75 × 1031.08 × 102

95

25.31

4

24.549.65 × 1041.10 × 102

91

877.87

5

24.541.31 × 1041.05 × 102

90

124.68

6

24.542.60 × 1041.06 × 102

94

244.22

7

24.543.46 × 1041.35 × 102

100

255.88

8

24.549.20 × 1031.37 × 102

95

67.25

9

24.541.37 × 1041.34 × 102

93

102.37

10

24.541.94 × 1041.57 × 102

97

123.42

11

24.543.34 × 1041.55 × 102

97

215.81

1

Ar

9.75

6.17 × 104

1.20 × 102

94.00

557.00

4.98 × 10-5

2

9.75

2.52 × 104

1.17 × 103

95.00

22.00

3

9.75

4.89 × 104

1.16 × 103

95.00

42.08

4

9.75

9.44 × 104

1.25 × 103

94.00

75.40

5

9.75

1.82 × 104

1.18 × 103

95.00

15.50

6

9.75

1.34 × 104

1.24 × 103

95.00

10.78

Single-Event Functional Interrupts

The single events that needed power cycling and reprogramming were classified as a SEFI event. Our procedure for recording SEFIs was to run the beam for a predetermined amount of time based on the flux level. The typical time period was five minutes for a flux of 1E2. At the end of the interval, the beam was paused and the device was reprogrammed to the original state. If the RX channel 1 SNR came back to a SNR noise floor of 100dB, the beam continues for the next period of time. If the noise floor did not recover, reconfiguration of the device is done after power cycling the device. The fluence that accumulated so far is used to calculate the cross section of SEFI for the particular LET.

Table 7-2 SEFI Runs
Flux (ions·cm2/s)IonLET (MeV∙cm²/mg)TimeFluence (ions·cm2)SEFI?Cross Section (cm2)
1.00 × 104Ar9.7525 sec2.45 × 105No5.85 × 10-6
1.00 × 10450 sec4.88 × 105No
1.00 × 10475 sec7.15 × 105No
1.00 × 104100 sec9.53 × 105Yes
1.00 × 102Cu24.545 min4.43 × 104No1.86 × 10-5
1.00 × 10210 min8.79 × 104No
1.00 × 10215 min1.28 × 105No
1.00 × 10220 min1.71 × 105No
1.00 × 10225 min2.16 × 105No
1.00 × 10230 min2.56 × 105No
1.00 × 10235 min3.00 × 105Yes
1.00 × 102Ag57.735 min3.92 × 104No2.33 × 10-5
1.00 × 10220 min1.60 × 105No
1.00 × 10225 min2.00 × 105No
1.00 × 10230 min2.39 × 105Yes