SLVK173A July 2024 – October 2025 TPS7H4011-SP
The TPS7H4011-SP is fabricated in the TI Linear BiCMOS 250-nm process with a back-end-of-line (BEOL) stack consisting of four levels of standard thickness aluminum and Damascene copper. The total stack height from the surface of the passivation to the silicon surface is 13.5μm based on nominal layer thickness as shown in Figure 5-1. Accounting for energy loss through the 1-mil thick Aramica beam port window, the 40mm air gap, and the BEOL stack over the TPS7H4011-SP, the effective LET (LETEFF) at the surface of the silicon substrate and the depth was determined with the SEUSS 2020 Software (provided by the Texas A&M Cyclotron Institute and based on the latest SRIM-2013 [7] models). The results are shown in Ion LETEFF, Depth, and Range in Silicon.
| Ion Type | Beam Energy (MeV/nucleon) | Angle of Incidence | Degrader Steps (#) | Degrader Angle | Range in Silicon (µm) | LETEFF (MeV·cm2/ mg) |
|---|---|---|---|---|---|---|
| 165Ho | 15 | 0 | 0 | 0 | 97.2 | 75 |