SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charge Algorithm | Elevated Degrade | ERETM Voltage Threshold | I2 | 0 | 32767 | 4200 | mV |
Description: This sets the voltage threshold above which Accumulated ERETM Time will count when the temperature condition is met and [ERETM_MODE] is set.