SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Gas Gauging | IT Cfg | Fast Scale Start SOC | U1 | 0 | 100 | 10 | % |
Description: Controls the start of convergence when [RSOC_CONV] = 1 based on RSOC %. Raising this setting can improve the RSOC drop at the end of discharge. However, the RSOC % chosen for this setting must be kept after the sharp drop of the discharge curve (the knee of the discharge curve).