SLUUCN4A January 2023 – February 2024
The device has an LED display that shows various status information when a high-to-low transition of the DISP pin is detected.
The LED display is disabled if SafetyStatus()[CUV] or [CUVC] = 1 or if the device is in SHUTDOWN mode.
Only device versions 4.2x support LED display.
Device versions 4.0x and 4.1x do not support LED display.