SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Units |
---|---|---|---|---|---|---|---|
PF Status | Device Status Data | Temp Range | H1 | 0x00 | 0xFF | 0x00 | Hex |
Description: Temperature range status at the time of the PF event. The temperature range information returned by ChargingStatus()