SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charging Algorithm | Temperature Ranges | Hysteresis Temp T1 | I2 | 0 | 150 | 10 | 0.1°K |
Description: This is the temperature hysteresis applied when temperature is increasing from under temperature to TI low temperaure range.