RSVD (Bit
7–3):
Reserved. Do not
use. |
|
SLOW_CRATE (Bit 2):
Enables the slows-down of the
Current
Rate current transition time |
|
1 = |
The 1-second per step Current
Rate is multiplied by 5 to arrive at the next ChargingCurrent()
setting |
|
0 = |
Current Rate remains
unchanged |
|
CELL_VAL1, CELL_VAL0 (Bit
1–0):
JEITA charging voltage is determined based on either max cell, min
cell,
or average cell voltage |
|
1, 1 = |
Reserved |
|
1, 0 = |
JEITA charging voltage determined based on
average cell voltage |
|
0, 1 = |
JEITA charging voltage determined based on
min cell voltage |
|
0, 0 = |
JEITA charging voltage determined based on
max cell voltage (default) |