SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Configuration | IT Gauging Configuration | H2 | 0x0000 | 0xFFFF | 0xD0FE | Hex |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DOD_R SCALE_EN | RELAX_ SMOOTH_OK | TDELTAV | SMOOTH | RELAX_ JUMP_OK | DELAY_ DROP_TO_0 | CELL_TERM | FAST_ QMAX_FLD |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FAST_QMAX_LRN | RSOC_CONV | LFP_RELAX | DOD0EW | OCVFR | RFACTSTEP | CSYNC | CCT |
DOD_RSCALE_EN (Bit 15): Configures which DOD the new RScale is to be applied. | ||
1 = | The RScale is only applied to DODs higher than the DOD where the RScale was calculated. | |
0 = | The RScale is applied to all DODs during IT simulations. | |
RELAX_SMOOTH_OK (Bit 14): Smooth RSOC during RELAX mode | ||
1 = | Enabled (default) | |
0 = | Disabled | |
TDELTAV (Bit 13): TURBO Mode Delta Voltage | ||
1 = | Must set this flag to 1 to support TURBO mode. | |
0 = | Use of DeltaVoltage learned as the maximal difference between instantaneous and average voltage (default). | |
SMOOTH (Bit 12): Smooth RSOC | ||
1 = | Smoothed FullChargeCapacity() and RemainingCapacity() is used (default). | |
0 = | True FullChargeCapacity() and RemainingCapacity() is used. | |
RELAX_JUMP_OK (Bit 11): Allows RSOC jump during RELAX mode | ||
1 = | Enabled | |
0 = | Disabled (default) | |
DELAY_DROP_TO_0 (Bit 10): Delay | ||
1 = | Enabled | |
0 = | Disabled (default) | |
CELL_TERM (Bit 9): Cell Based Termination | ||
1 = | Cell based termination | |
0 = | Stack voltage based termination (default) | |
FAST_QMAX_FLD (Bit 8): Fast Qmax Update in Field | ||
1 = | Enabled | |
0 = | Disabled (default) | |
FAST_QMAX_LRN (Bit 7): Fast Qmax Update in Learning | ||
1 = | Enabled (default) | |
0 = | Disabled | |
RSOC_CONV (Bit 6): RSOC Convergence (Fast Scaling) | ||
1 = | Enabled (default) | |
0 = | Disabled | |
LFP_RELAX (Bit 5): Lithium Iron Phosphate Relax | ||
1 = | Enabled (default) | |
0 = | Disabled | |
DOD0EW (Bit 4): DOD0 Error Weighting | ||
1 = | Enabled (default) | |
0 = | Disabled | |
OCVFR (Bit 3): Open Circuit Voltage Flat Region | ||
1 = | Enabled (default) | |
0 = | Disabled | |
RFACTSTEP (Bit 2): Ra Factor Step | ||
1 = | Enabled (default). | |
0 = | Disabled | |
CSYNC (Bit 1): Sync RemainingCapacity() with FullChargeCapacity() at valid charge termination | ||
1 = | Synchronized (default) | |
0 = | Not synchronized | |
CCT (Bit 0): Cycle Count Threshold | ||
1 = | Use CC % of FullChargeCapacity() | |
0 = | Use CC % of DesignCapacity() (default) |