SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charging Algorithm | Temperature Ranges | T3 Temp | I2 | 2332 | 3932 | 3032 | 0.1 K |
Description: T3 standard temperature range to high temperature range