SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Lifetimes | LFT_T0 Temp | I2 | 2332 | 3932 | 2632 | 0.1 K |
Settings | Lifetimes | Hysteresis Temp LFT_T0 | I2 | 0 | 150 | 10 | 0.1 K |
Settings | Lifetimes | LFT_T1 Temp | I2 | 2332 | 3932 | 2732 | 0.1 K |
Settings | Lifetimes | Hysteresis Temp LFT_T1 | I2 | 0 | 150 | 10 | 0.1 K |
Settings | Lifetimes | LFT_T2 Temp | I2 | 2332 | 3932 | 2852 | 0.1 K |
Settings | Lifetimes | Hysteresis Temp LFT_T2 | I2 | 0 | 150 | 10 | 0.1 K |
Settings | Lifetimes | LFT_T5 Temp | I2 | 2332 | 3932 | 2932 | 0.1 K |
Settings | Lifetimes | Hysteresis Temp LFT_T5 | I2 | 0 | 150 | 10 | 0.1 K |
Settings | Lifetimes | LFT_T6 Temp | I2 | 2332 | 3932 | 2982 | 0.1 K |
Settings | Lifetimes | Hysteresis Temp LFT_T6 | I2 | 0 | 150 | 10 | 0.1 K |
Settings | Lifetimes | LFT_T3 Temp | I2 | 2332 | 3932 | 3032 | 0.1 K |
Settings | Lifetimes | Hysteresis Temp LFT_T3 | I2 | 0 | 150 | 10 | 0.1 K |
Settings | Lifetimes | LFT_T4 Temp | I2 | 2332 | 3932 | 3282 | 0.1 K |
Settings | Lifetimes | Hysteresis Temp LFT_T4 | I2 | 0 | 150 | 10 | 0.1 K |
Description: Temperature limits used for Lifetime Temperature-RSOC recording. Settings must follow the LFT_T0 ≤ LFT_T1 ≤ LFT_T2 ≤ LFT_T5 ≤ LFT_T6 ≤ LFT_T3 ≤ LFT_T4 order.