SLUUCN4A January 2023 – February 2024
The BQ40Z50-R5 device has an undertemperature protection for cells in the DISCHARGE or RELAX state (that is, non-charging state with BatteryStatus[DSG] = 1).
Status | Condition | Action |
---|---|---|
Normal | Min Cell Temp TS1..4 > UTD:Threshold OR charging | SafetyAlert()[UTD] = 0 |
Alert | Min Cell Temp TS1..4 ≤ UTD:Threshold AND Not charging (that is, BatteryStatus[DSG] = 1) | SafetyAlert()[UTD] = 1 |
Trip | Min Cell Temp TS1..4 ≤ UTD:Threshold AND Not charging (that is, BatteryStatus[DSG] = 1) for UTD:Delay duration | SafetyAlert()[UTD] = 0 SafetyStatus()[UTD] = 1 OperationStatus()[XDSG] = 1 BatteryStatus()[TDA] = 1 |
Recovery | SafetyStatus()[UTD] AND Min Cell Temp TS1..4 ≥ UTD:Recovery | SafetyStatus()[UTD] = 0 OperationStatus()[XDSG] = 0 |