SLUUCN4A January 2023 – February 2024
This read-word function returns the predicted battery capacity when fully charged. The value returned will not be updated during charging.
SBS Cmd | Name | Access | Protocol | Type | Min | Max | Unit | ||
---|---|---|---|---|---|---|---|---|---|
SE | US | FA | |||||||
0x10 | FullChargeCapacity() | R | R | R | Word | U2 | 0 | 65535 | mAh |
cWh |
If BatteryMode()[CAPM] = 0, then the data reports in mAh.
If BatteryMode()[CAPM] = 1, then the data reports in cWh.