SLUUCN4A January 2023 – February 2024
The SLEEP MAC command can override the requirement for bus low to enter sleep. In this case, the BQ40Z50-R5 clock and data high condition is ignored for sleep to exit, though sleep will also exit if there is any further SMBus communication. The BQ40Z50-R5 device can be sent to sleep with ManufacturerAccess() if specific sleep entry conditions are met.