SLUUCN4A January 2023 – February 2024
If a scheduled communication to the TMP468 fails, then PFAlert()[TMPC] is set and a retry occurs at the next scheduled interval. Each time a communication fails, the internal TMP468 fail counter increments, and if the counter reaches the TMPC Threshold, then the device enters PF mode and sets PFStatus() [TMPC] if Enabled PF D [TMPC] is set. The internal TMP468 fail counter is decremented after each TMPC Delay time.