SLUUC54C February 2020 – March 2024 BQ27Z558 , BQ27Z561 , BQ27Z561-R2
This read/write word function returns the control bits when read and is an interface to the manufacturer access system (MAC) when written. This command is provided for backward compatibility/ease of use, as all of the control bits except ControlStatus()[CheckSumValid] are available in OperationStatusA() and OperationStatusB() in addition to AltManufacturerAccess() being the recommended interface for MAC (as discussed in Section 12.8).
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | FAS | SS | RSVD | RSVD | RSVD | CheckSum Valid | RSVD | RSVD | RSVD | RSVD | RSVD | LDMD | RDIS | VOK | QEN |
| RSVD (Bit 15): Reserved | ||
| FAS, SS (Bits 14–13): Legacy SECURITY mode | ||
| 0, 0 = | Full Access | |
| 0, 1 = | Reserved | |
| 1, 0 = | Unsealed | |
| 1, 1 = | Sealed | |
| RSVD (Bit 12): Reserved | ||
| RSVD (Bits 11–10): Reserved | ||
| CheckSumValid (Bit 9): Checksum valid | ||
| 1 = | Flash Writes are enabled. | |
| 0 = | Flash Writes are disabled due to low voltage or PF condition. | |
| RSVD (Bits 8–4): Reserved | ||
| LDMD (Bit 3): LOAD mode | ||
| 1 = | Constant power | |
| 0 = | Constant current | |
| RDIS (Bit 2): Resistance updates | ||
| 1 = | Disabled | |
| 0 = | Enabled | |
| VOK (Bit 1): Voltage OK for QMax update | ||
| 1 = | Detected | |
| 0 = | Not detected | |
| QEN (Bit 0): Impedance Track Gauging (Ra and QMax updates are enabled.) | ||