SLUS606P June 2004 – November 2015 BQ24100 , BQ24103 , BQ24103A , BQ24104 , BQ24105 , BQ24108 , BQ24109 , BQ24113 , BQ24113A , BQ24115
PRODUCTION DATA.
The bqSWITCHER™ series are highly integrated Li-ion and Li-polymer switch-mode charge management devices targeted at a wide range of portable applications. The bqSWITCHER™ series offers integrated synchronous PWM controller and power FETs, high-accuracy current and voltage regulation, charge preconditioning, charge status, and charge termination, in a small, thermally enhanced VQFN package. The system-controlled version provides additional inputs for full charge management under system control.
The bqSWITCHER™ charges the battery in three phases: conditioning, constant current, and constant voltage. Charge is terminated based on user- selectable minimum current level. A programmable charge timer provides a safety backup for charge termination. The bqSWITCHER™ automatically restarts the charge cycle if the battery voltage falls below an internal threshold. The bqSWITCHER™ automatically enters sleep mode when VCC supply is removed.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| bq241xx | VQFN (20) | 3.50 mm × 4.50 mm |