SLLA498 October   2020

 

  1.   1
  2.   2
  3.   3
    1.     4
    2.     5
  4.   6
    1.     7
    2.     8
    3.     9
  5.   10
    1.     11
    2.     12
    3.     13
    4.     14
    5.     15
    6.     16
    7.     17
  6.   18
    1.     19
    2.     20
    3.     21
    4.     22
    5.     23
    6.     24
  7.   25
    1.     26
    2.     27
  8.   28
  9.   29

References

  1. Texas Instruments, Under the Hood of a Multiphase Synchronous Rectified Boost Converter White Paper
  2. Texas Instruments, Digitally Controlled HV Solar MPPT DC-DC Converter Using C2000™ Piccolo™ Microcontroller Application Report
  3. Texas Instruments, Phase-Shifted Full Bridge DC/DC Power Converter Design Guide
  4. Texas Instruments, Phase-Shifted Full Bridge DC/DC Power Converter
  5. Texas Instruments, Two Phase Interleaved LLC Resonant Converter Reference Design Using C2000™ MCUs
  6. Texas Instruments, Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger
  7. Texas Instruments, Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations
  8. Texas Instruments, 2kW, 48V to 400V, >93% Efficiency, Isolated Bidirectional DC-DC Converter Reference Design for UPS
  9. Texas Instruments, C2000™ Solar DC/AC Single Phase Inverter
  10. Texas Instruments, Single-Phase Inverter Reference Design with Voltage Source and Grid Connected Modes
  11. Texas Instruments, Three-Phase Inverter Reference Design Using Gate Driver With Built-in Dead Time Insertion
  12. Texas Instruments, 10kW 3-phase 3-level T-type inverter reference design for solar string inverter
  13. Texas Instruments, Three-level, three-phase SiC AC-to-DC converter reference design
  14. Texas Instruments, Design considerations of GaN devices for improving power converter efficiency and density white paper
  15.   M. Schweizer, J. W. Kolar, "Design and Implementation of a Highly Efficient Three-Level T-Type Converter for Low-Voltage Applications", IEEE Transactions on Power Electronics, Vol. 28, No. s2, pp. 899-907, February 2013.
  16.   B. Zhao, Q. Song, W. Liu and Y. Sun, "Overview of Dual-Active-Bridge Isolated Bidirectional DC–DC Converter for High-Frequency-Link Power-Conversion System", IEEE Transactions on Power Electronics, vol. 29, no. 8, pp. 4091-4106, Aug. 2014.
  17.   H. Jeong, H. Lee, Y. Liu and K. A. Kim, "Review of Differential Power Processing Converter Techniques for Photovoltaic Applications", IEEE Transactions on Energy Conversion, vol. 34, no. 1, pp. 351-360, March 2019.
  18.   P. Q. Dzung, D. N. Dat, N. B. Anh, L. C. Hiep and H. Lee, "Design of HERIC inverter for PV systems by using hardware in the loop (HIL) concept", 9th IEEE Conference on Industrial Electronics and Applications, Hangzhou, 2014.