SLLA498 October   2020

 

  1.   1
  2.   2
  3.   3
    1.     4
    2.     5
  4.   6
    1.     7
    2.     8
    3.     9
  5.   10
    1.     11
    2.     12
    3.     13
    4.     14
    5.     15
    6.     16
    7.     17
  6.   18
    1.     19
    2.     20
    3.     21
    4.     22
    5.     23
    6.     24
  7.   25
    1.     26
    2.     27
  8.   28
  9.   29

Comparison of Topologies

Table 4-1 shows the summary of the DC/DC topologies discussed.

Table 4-1 Summary of DC/DC Topologies

Interleaved Synchronous Boost

Phase-shifted Full Bridge (PSFB)

LLC

CLLC

Dual-active Bridge (DAB)

Active clamped current-fed bridge

Device stress

Low

Low

High

High

Lowest

High

Transformer rating

Non-isolated

Medium

High

High

Low

Medium

Power output to transformer rating

Non-isolated

Medium

Low

Medium

High

Medium

Capacitor RMS currents

Low (Input)

Medium (output)

Medium

High

High

Low

High

Polarity

Bidirectional

Unidirectional

Unidirectional

Bidirectional

Bidirectional

Bidirectional

Conduction losses

Low

Medium

High

Medium

Lowest

Medium

Turn ON switching loss

High (Hard Switching)

ZVS

ZVS

ZVS

ZVS

ZVS

Turn OFF switching loss

High (Hard Switching)

High

Low on primary side; secondary side turn off is ZCS

Low on primary side; secondary side turn off is ZCS

High (device turn off at high current)

High on primary side; low on secondary side

Total losses

High

High

Low

Low

Medium

High

Control complexity

Simple

Simple

Moderate

Moderate

Simple to complex

Simple

Wide panel Voltage, Fixed Bus Voltage

Yes

Yes (with reduced efficiency)

No, needs additional DC/DC stage

Limited range

Yes (with reduced efficiency)

Yes

Paralleling Modules

Easy

Easy

Intensive

Intensive

Easy

Easy

Switching Frequency

Fixed/ Medium

Fixed/High

Variable/ High (Si /SiC)

Variable/Very High (SiC/GaN)

Fixed/High

Fixed/Medium