SLAZ741A march   2023  – april 2023 MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346

 

  1.   Abstract
  2. 1Functional Advisories
  3. 2Preprogrammed Software Advisories
  4. 3Debug Only Advisories
  5. 4Fixed by Compiler Advisories
  6. 5Device Nomenclature
    1. 5.1 Device Symbolization and Revision Identification
  7. 6Advisory Descriptions
    1. 6.1  ADC_ERR_01
    2. 6.2  ADC_ERR_02
    3. 6.3  COMP_ERR_01
    4. 6.4  GPIO_ERR_01
    5. 6.5  I2C_ERR_01
    6. 6.6  IO_ERR_01
    7. 6.7  PMCU_ERR_01
    8. 6.8  PMCU_ERR_02
    9. 6.9  PMCU_ERR_03
    10. 6.10 PWREN_ERR_01
    11. 6.11 SPI_ERR_01
    12. 6.12 SYSOSC_ERR_01
  8. 7Revision History

PMCU_ERR_03

BOR1, BOR2, and BOR3 do not work in STANDBY mode

Revisions Affected

Rev C

Details

The user-selectable alternate BOR thresholds (BOR1, BOR2, BOR3) are not functional when operating in the device in STANDBY mode.

Workaround

Do not use BOR1, BOR2, or BOR3 when operating in STANDBY mode. Configure the device to use the default BOR0 level before entering STANDBY mode. Upon exit from STANDBY mode, alternate BOR levels can be re-enabled.