SLAZ741A march   2023  – april 2023 MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346

 

  1.   Abstract
  2. 1Functional Advisories
  3. 2Preprogrammed Software Advisories
  4. 3Debug Only Advisories
  5. 4Fixed by Compiler Advisories
  6. 5Device Nomenclature
    1. 5.1 Device Symbolization and Revision Identification
  7. 6Advisory Descriptions
    1. 6.1  ADC_ERR_01
    2. 6.2  ADC_ERR_02
    3. 6.3  COMP_ERR_01
    4. 6.4  GPIO_ERR_01
    5. 6.5  I2C_ERR_01
    6. 6.6  IO_ERR_01
    7. 6.7  PMCU_ERR_01
    8. 6.8  PMCU_ERR_02
    9. 6.9  PMCU_ERR_03
    10. 6.10 PWREN_ERR_01
    11. 6.11 SPI_ERR_01
    12. 6.12 SYSOSC_ERR_01
  8. 7Revision History

PMCU_ERR_01

Current leakage on PA2/ROSC pin

Revisions Affected

Rev C

Details

When using pin PA2/ROSC in a functional configuration that is not ROSC, a large leakage current can be observed if the pin is driven high. This is due an unintended connection to ground through an impedance of approximately 17k ohm.

This errata does not affect ROSC functionality.

Workaround

IF PA2/ROSC is used for alternative functionality to ROSC, THEN one must account for the extra leakage current in energy budgets when the pin is driven high, either externally or internally. Also, be mindful of potential voltage divider creation if the pin is pulled up externally with a resistor.