SLAZ741A march   2023  – april 2023 MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346

 

  1.   Abstract
  2. 1Functional Advisories
  3. 2Preprogrammed Software Advisories
  4. 3Debug Only Advisories
  5. 4Fixed by Compiler Advisories
  6. 5Device Nomenclature
    1. 5.1 Device Symbolization and Revision Identification
  7. 6Advisory Descriptions
    1. 6.1  ADC_ERR_01
    2. 6.2  ADC_ERR_02
    3. 6.3  COMP_ERR_01
    4. 6.4  GPIO_ERR_01
    5. 6.5  I2C_ERR_01
    6. 6.6  IO_ERR_01
    7. 6.7  PMCU_ERR_01
    8. 6.8  PMCU_ERR_02
    9. 6.9  PMCU_ERR_03
    10. 6.10 PWREN_ERR_01
    11. 6.11 SPI_ERR_01
    12. 6.12 SYSOSC_ERR_01
  8. 7Revision History

SPI_ERR_01

SPI Parity bit is not functional

Revisions Affected

Rev B

Details

SPI hardware parity modes are not functional.

Workaround

Do not enable hardware parity via the PTEN or PREN bit in the CTL1 register of the SPI module. Parity computation and checking may be implemented with application software.