SLAZ650S February   2015  – May 2021 MSP430F6731A

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PZ100
      2.      PN80
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC39
    2. 6.2  ADC42
    3. 6.3  ADC69
    4. 6.4  AUXPMM2
    5. 6.5  BSL7
    6. 6.6  BSL14
    7. 6.7  CPU21
    8. 6.8  CPU22
    9. 6.9  CPU36
    10. 6.10 CPU40
    11. 6.11 CPU46
    12. 6.12 CPU47
    13. 6.13 DMA4
    14. 6.14 DMA7
    15. 6.15 DMA9
    16. 6.16 DMA10
    17. 6.17 EEM8
    18. 6.18 EEM17
    19. 6.19 EEM19
    20. 6.20 EEM23
    21. 6.21 JTAG26
    22. 6.22 JTAG27
    23. 6.23 LCDB5
    24. 6.24 LCDB6
    25. 6.25 PMM7
    26. 6.26 PMM11
    27. 6.27 PMM12
    28. 6.28 PMM14
    29. 6.29 PMM15
    30. 6.30 PMM18
    31. 6.31 PMM20
    32. 6.32 PMM26
    33. 6.33 PORT15
    34. 6.34 PORT19
    35. 6.35 SD3
    36. 6.36 UCS11
    37. 6.37 USCI36
    38. 6.38 USCI37
    39. 6.39 USCI41
    40. 6.40 USCI42
    41. 6.41 USCI47
    42. 6.42 USCI50
  7. 7Revision History

PMM20

PMM Module

Category

Functional

Function

Unexpected SVSL/SVML event during wakeup from LPM2/3/4 in fast wakeup mode

Description

If PMM low side is configured to operate in fast wakeup mode, during wakeup from LPM2/3/4 the internal VCORE voltage can experience voltage drop below the corresponding SVSL and SVML threshold (recommendation according to User's Guide) leading to an unexpected SVSL/SVML event. Depending on PMM configuration, this event triggers a POR or an interrupt.

Note: As soon the SVSL or the SVML is enabled in Normal performance mode the device is in slow wakeup mode and this erratum does not apply. In addition, this erratum has sporadic characteristic due to an internal asynchronous circuit. The drop of Vcore does not have an impact on specified device performance.

Workaround

If SVSL or SVML is required for application (to observe external disruptive events at Vcore pin) the slow wakeup mode has to be used to avoid unexpected SVSL/SVML events. This is achieved if the SVSL or the SVML is configured in "Normal" performance mode (not disabled and not in "Full" Performance Mode).