SLAZ429K October   2012  – May 2021 MSP430G2353

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      RHB32
      2.      N20
      3.      PW20
      4.      PW28
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL12
    2. 6.2  CPU4
    3. 6.3  EEM20
    4. 6.4  SYS15
    5. 6.5  TA12
    6. 6.6  TA16
    7. 6.7  TA21
    8. 6.8  TAB22
    9. 6.9  USCI20
    10. 6.10 USCI22
    11. 6.11 USCI23
    12. 6.12 USCI24
    13. 6.13 USCI25
    14. 6.14 USCI26
    15. 6.15 USCI29
    16. 6.16 USCI30
    17. 6.17 USCI34
    18. 6.18 USCI35
    19. 6.19 USCI40
    20. 6.20 XOSC5
  7. 7Revision History

SYS15

SYS Module

Category

Functional

Function

LPM3 and LPM4 currents exceed specified limits

Description

LPM3 and LPM4 currents may exceed specified limits if the SMCLK source is switched from DCO to VLO or LFXT1 just before the instruction to enter LPM3 or LPM4 mode.

Workaround

After clock switching, a delay of at least four new clock cycles (VLO or LFXT1) must be implemented to complete the clock synchronization before going into LPM3 or LPM4.