SLAZ277AC October 2012 – May 2021 MSP430F5341
FLASH Module
Functional
Flash erase/program with fsystem <160kHz causes code execution to fail
A flash erase or flash program operation with the system frequency (fsystem) <160kHz causes the program execution (executing out of main or info memory) that follows to fail.
Make sure the fsystem >160kHz before doing a flash erase or program operation.