SLAU962A December 2025 – June 2026 MSPM33C321A , MSPM33C321A-Q1
The output of the CCP channel can be forced to high or low by setting the SWFRCACT bit in the TIMx.CCACT_xy[0/1] register.
In TIMA only, the complimentary output channel can also be forced to high or low by setting the SWFRCACT_CMPL bit in the TIMx.CCACT_xy[0/1] register.
Table 28-19 shows the software force output action configuration options.
| Bit Field | Value | Description/Comment |
|---|---|---|
| SWFRCACT / SWFRCACT_CMPL | 0 | No forced output. Output is directly from the signal generation block. |
| 1 | Force output high | |
| 2 | Force output low |