SFFSAC9A November 2025 – December 2025 CSD967201-Q1
This section provides functional safety failure in time (FIT) rates for the CSD967201 based on two different industry-wide used reliability standards:
| FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) | ||
|---|---|---|---|
| Power dissipation | 4W | 2.7W | 1.56W |
| Total component FIT rate | 37 | 27 | 20 |
| Die FIT rate | 19 | 10 | 5 |
| Package FIT rate | 18 | 17 | 15 |
The failure rate and mission profile information in Table 2-1 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:
| Table | Category | Reference FIT Rate | Reference Virtual TJ |
|---|---|---|---|
| 5 | CMOS,
BICMOS Digital, analog, or mixed | 60 FIT | 70°C |
The reference FIT rate and reference virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.