SFFS868B April   2024  – February 2025 ISOM8110-Q1 , ISOM8111-Q1 , ISOM8112-Q1 , ISOM8113-Q1 , ISOM8115-Q1 , ISOM8116-Q1 , ISOM8117-Q1 , ISOM8118-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 ISOM811(0-3)-Q1 and ISOM811(5-8)-Q1, DFG and DFH Packages
    2. 2.2 ISOM811(0-3)-Q1 and ISOM811(5-8)-Q1 DFS Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 ISOM811(0-3)-Q1
    2. 4.2 ISOM811(5-8)-Q1
  7. 5Revision History

Overview

This document contains information for the ISOM811x-Q1 (DFG, DFH, and DFS packages) to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Figure 1-1 and Figure 1-2 show the device functional block diagrams for reference.

ISOM8110-Q1 ISOM8111-Q1 ISOM8112-Q1 ISOM8113-Q1 ISOM8115-Q1 ISOM8116-Q1 ISOM8117-Q1 ISOM8118-Q1 ISOM811(0-3)-Q1 Functional Block Diagram Figure 1-1 ISOM811(0-3)-Q1 Functional Block Diagram
ISOM8110-Q1 ISOM8111-Q1 ISOM8112-Q1 ISOM8113-Q1 ISOM8115-Q1 ISOM8116-Q1 ISOM8117-Q1 ISOM8118-Q1 ISOM811(5-8)-Q1 Functional Block Diagram Figure 1-2 ISOM811(5-8)-Q1 Functional Block Diagram

The ISOM811x-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.