SDAA236A March 2026 – June 2026 DS90UB960-Q1
There are two different packet types of MIPI CSI-2, long and short packets. Short packets use a 32-bit frame structure and are commonly used for signaling frame start, frame end, or other synchronization information from the source. Long packets have a variable byte count based on the format of the data to be transmitted and are typically used to transmit a single video line. In each long and short packet, there is a header which stores information about the type of packet (data ID) and which virtual channel (VC) source the information came from.
One typical video frame transmitted via CSI-2 can be broken down into the following items.
Figure 3-1 MIPI CSI-2 Long Packets
Figure 3-2 MIPI CSI-2 Short Packets
Figure 3-3 Long Line Packets
and Short Frame Sync Packets