Recommended Parts

Part Number AEC-Q100 VCC Range Features
SN74AUP2G02 0.8 V – 3.6 V

Extremely low power – ICC < 0.9 μA

One latch per device (2 × 2-input gates)

SN74AUP2G00
SN74HCS02-Q1 2 V – 6 V

Schmitt-trigger input architecture

Low power – ICC < 2 μA

Up to two latches per device (4 × 2-input gates)

SN74HCS02
SN74HCS00-Q1
SN74HCS00

For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.