SCEU029A August 2024 – December 2025
The TPLD1202RWS and the TPLD1202RWB are part of the TI Programmable Logic Device (TPLD) family of devices that feature versatile programmable logic ICs with combinational logic, sequential logic and mixed-signal functions to provide an integrated, compact, low power design to implement common system functions, such as timing delays, voltage monitors, system resets, power sequencers, and I/O expanders.
The TPLD1202-RWS-EVM helps users to configure TPLD1202RWS and TPLD1202RWB devices without requiring the soldering of the devices to the board. Users can use InterConnect Studio (ICS) for fast evaluation, development, simulation, and programming. Once programmed, TPLD devices can be removed from the socket and placed in a user's system. Users can program either device without making any changes to the board.