SBOU235A December   2019  – June 2020 OPA1637

 

  1.   OPA1637 Evaluation Module
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 Related Documentation
      2. 1.2 Electrostatic Discharge Caution
    3. 2 Schematic, PCB Layout, and Bill of Materials
      1. 2.1 Schematic
      2. 2.2 PCB Layout
      3. 2.3 Bill of Materials
  2.   Revision History

Bill of Materials

Table 2 lists the OPA1637EVM bill of materials (BOM).

Table 2. OPA1637EVM Bill of Materials

Designator Qty Value Description Package Reference Part Number Manufacturer
!PCB1 1 Printed Circuit Board AMPS093 Any
C1, C3 2 10uF CAP, CERM, 10 uF, 35 V, +/- 10%, X7R, 1206 1206 C3216X7R1V106K160AC TDK
C2, C4, C7, C12 2 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0805 0805 08055C104KAT2A AVX
C5, C14 2 1000pF CAP, CERM, 1000 pF, 50 V, +/- 10%, C0G/NP0, 0805 0805 08055A102KAT2A AVX
C10, C15 2 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 5%, X7R, 0603 0603 C0603C104J5RACTU Kemet
C16 1 6200pF CAP, CERM, 6200 pF, 50 V, +/- 5%, C0G/NP0, 080 0805 GRM2195C1H622JA01D MuRata
H1, H2, H3, H4 4 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead Screw NY PMS 440 0025 PH B&F Fastener Supply
H5, H6, H7, H8 4 Standoff, Hex, 0.5"L #4-40 Nylon Standoff 1902C Keystone
J1 1 Terminal Block, 3.5mm Pitch, 3x1, TH 10.5x8.2x6.5mm ED555/3DS On-Shore Technology
J2, J3, J6, J7 4 Connector, End launch SMA, 50 ohm, SMT End Launch SMA 142-0701-801 Cinch Connectivity
J4 1 Receptacle, Male, 3 Position, R/A, TH Receptacle, Male, 3 Position, R/A, TH PQG3MRA112 Switchcraft
J5 1 Receptacle, 160mil, 3 Position, R/A, TH Receptacle, 160mil, 3 Position, R/A, TH PQG3FRA112 Switchcraft
J8 1 Header, 100mil, 3x1, Gold, TH PBC03SAAN PBC03SAAN Sullins Connector Solutions
J9 1 Terminal Block, 3.5mm Pitch, 2x1, TH 7.0x8.2x6.5mm ED555/2DS On-Shore Technology
R1, R10 2 732 RES, 732, 0.1%, 0.125 W, 0805 0805 RT0805BRD07732RL Yageo America
R2, R11 2 3.65k RES, 3.65 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 CRCW08053K65FKEA Vishay-Dale
R3, R6 2 0 RES, 0, 0%, W, AEC-Q200 Grade 0, 0805 0805 PMR10EZPJ000 Rohm
R5, R9 2 604 RES, 604, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 CRCW0805604RFKEA Vishay-Dale
R4, R7 2 102 RES, 102, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 CRCW0805102RFKEA Vishay-Dale
R8, R15 2 49.9 RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW060349R9FKEA Vishay-Dale
R13 1 10.0k RES, 10.0 k, 1%, 0.1 W, 0603 0603 ERJ-3EKF1002V Panasonic
R14 1 1.00k RES, 1.00 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW06031K00FKEA Vishay-Dale
SH-J1 1 1x2 Shunt, 100mil, Flash Gold, Black Closed Top 100mil Shunt SPC02SYAN Sullins Connector Solutions
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10 10 Test Point, Miniature, SMT Test Point, Miniature, SMT 5019 Keystone
U1 1 OPA1637, high voltage, low noise, low THD, fully differential amplifier DGK0008A OPA1637IDGKT Texas Instruments