SBAA500A May   2021  – September 2021 PCM6020-Q1 , PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Slave Mode Power Consumption with PLL Enabled
  4. 3Slave Mode Power Consumption with PLL Disabled
  5. 4Digital Microphone Power Consumption
  6. 5MICBIAS Power Consumption
  7. 6Settings for Lowest Power Consumption
  8. 7Revision History

Digital Microphone Power Consumption

Table 4-1 and Table 4-2 describes the typical current consumption of the PCM6480 when the digital microphone inputs are used with an external PDM modulator 4th and 5th order, respectively. PCM6480 supports up to 4 PDM channels. The Digital Microphone is selected by:

  • Configuring the corresponding channel for digital microphone input in the CHx_INSRC field in the CHx_CFG0 register.
  • Configuring the corresponding GPIOx pin as PDMCLK output in the appropriate GPIO_CFGx register.
  • Configuring the corresponding GPIx pin as PDM input in the appropriate GPI_CFGx register.
Table 4-1 PDM Typical Current Consumption With an External PDM 4th Order Modulator
PDM CLOCK6.144 MHz3.072 MHz1.536 MHz0.768 MHz
SAMPLING RATE (kHz)DIGITAL MICROPHONE CHANNELSAVDD CURRENT AT 3.3 V (mA)AVDD CURRENT AT 3.3 V (mA)AVDD CURRENT AT 3.3 V (mA)AVDD CURRENT AT 3.3 V (mA)
826.366.316.286.26
47.747.687.657.62
1626.696.656.626.60
48.368.308.298.23
2426.666.606.58-
48.278.228.18-
3226.916.886.84-
48.728.698.63-
4827.467.427.37-
49.949.909.84-
96210.1010.029.96-
413.9913.8813.79-
192210.1010.019.93-
414.0813.9613.83-
Table 4-2 PDM Typical Current Consumption With an External PDM 5th Order Modulator
PDM CLOCK6.144 MHz3.072 MHz1.536 MHz0.768 MHz
SAMPLING RATE (kHz)DIGITAL MICROPHONE CHANNELSAVDD CURRENT AT
3.3 V (mA)
AVDD CURRENT AT
3.3 V (mA)
AVDD CURRENT AT
3.3 V (mA)
AVDD CURRENT AT
3.3 V (mA)
826.366.316.286.27
47.737.687.657.64
1626.696.656.636.61
48.368.338.308.27
2426.666.626.59-
48.258.238.18-
3226.916.896.84-
48.718.708.64-
4827.477.427.38-
49.979.919.85-
96210.1110.039.97-
414.0113.8913.79-
192210.1210.029.93-
414.1213.9713.82-